Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 3.15 inches in width. The wheel has an overall diameter of 3.35 inches with a hub length of 3.35 inches and an axle hole diameter of 0.79 inches, designed to accommodate standard caster mounting hardware. This wheel is equipped with a precision ball bearing, sealed configuration, ensuring smooth operation and extended service life. The load capacity specifications are as follows: static load capacity of 3,527.39 pounds, with dynamic load capacities of 1,410.96 pounds at 3.73 miles per hour and 1,763.70 pounds at 2.49 miles per hour, making this wheel suitable for both stationary and mobile caster applications requiring reliable performance under substantial loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX 085x80-Ø20 HL85-Type F
EAN
4031582332018
S4 Material Number
199832546
Core attributes
Type
Wheel
Load capacity at 4 km/h
1763.7 lb
Load capacity at 6 km/h
1410.96 lb
Load capacity Static
3527.39 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
2.36 lb
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
0.79 in
Hub length
3.35 in
Tread width
3.15 in
Diameter
3.35 in
Body width
3.15 in
Sealing type
F
Suitable for
stilljungh_mic
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Protective seal
Wheels with sealed bearings to protect against spray water and dirt