Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 3.94 inches in width. The wheel has an overall diameter of 3.35 inches with a hub length of 4.13 inches and an axle hole diameter of 0.98 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing that is sealed for enhanced durability and performance, this wheel delivers exceptional load-carrying capabilities with a static load capacity of 4,409.24 pounds. The dynamic load capacity reaches 1,763.7 pounds at speeds up to 3.73 miles per hour and 2,204.62 pounds at speeds up to 2.49 miles per hour, making it suitable for both high-speed and heavy-load caster applications across various industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX 085x100-Ø25 HL105-Type A
EAN
4031582330977
S4 Material Number
199831640
Core attributes
Type
Wheel
Load capacity at 4 km/h
2204.62 lb
Load capacity at 6 km/h
1763.7 lb
Load capacity Static
4409.24 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
3.24 lb
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6006 2RS
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
0.98 in
Hub length
4.13 in
Tread width
3.94 in
Diameter
3.35 in
Body width
3.94 in
Sealing type
A
Suitable for
linde_mic
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Protective seal
Wheels with sealed bearings to protect against spray water and dirt