Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 3.94 inches in width. The wheel has an overall diameter of 3.35 inches with a hub length of 4.13 inches and an axle hole diameter of 0.79 inches, designed for seamless integration into standard caster assemblies. Equipped with a precision ball bearing, sealed for durability and low maintenance, this wheel delivers exceptional performance across varying load conditions. The static load capacity reaches 4409.24 pounds, while dynamic load capacity is rated at 1763.7 pounds at 3.73 miles per hour or 2204.62 pounds at 2.49 miles per hour, providing reliable performance for both light and heavy-duty material handling operations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
ETX 085x100-Ø20 HL105-Type A
EAN
4031582330960
S4 Materialnummer
199831639
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
2204.62 lb
Tragfähigkeit bei 6 km/h
1763.7 lb
Statische Tragfähigkeit
4409.24 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
3.43 lb
Produktname
Novatech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Lagertyp
6006 2RS
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Steel, iron
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
0.79 in
Nabenlänge
4.13 in
Breite der Lauffläche
3.94 in
Durchmesser
3.35 in
Breite des Radkörpers
3.94 in
Dichtungstyp
A
Geeignet für
linde_mic
Fadenschutz
With threadguard
Lager
Precision ball bearing, sealed
Radfarbe
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Protective seal
Wheels with sealed bearings to protect against spray water and dirt