Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a steel and iron body with a polyurethane casted tread measuring 3.54 inches in width, delivering optimal durability and performance on various surfaces. The wheel diameter is 3.35 inches with a hub length of 3.54 inches and an axle hole diameter of 0.67 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, the Novatech wheel supports a static load capacity of 3,527.39 pounds and a dynamic load capacity of 1,763.7 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling equipment, automated guided vehicles, and industrial transport systems requiring reliable performance and extended service life.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETP085x90-Ø17 HL90
EAN
4031582369465
Core attributes
Type
Wheel
Load capacity at 3 km/h
1763.7 lb
Load capacity Static
3527.39 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Novatech
Electric conductive
Stainless
Wheel
Bearing type
6303
Hardness of tread (A)
92 Shore A
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
0.67 in
Hub length
3.54 in
Tread width
3.54 in
Diameter
3.35 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort