Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 4.53 inches in width. The wheel has an overall diameter of 3.35 inches with a hub length of 4.53 inches and an axle hole diameter of 1.18 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 3,747.85 pounds and dynamic load capacities of 1,499.14 pounds at 3.73 miles per hour and 1,873.93 pounds at 2.49 miles per hour, making it suitable for heavy-duty material handling and industrial equipment applications requiring reliable performance under sustained loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
ETP 085x115-Ø30 HL115
EAN
4031582330380
S4 Materialnummer
199839737
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
1873.93 lb
Tragfähigkeit bei 6 km/h
1499.14 lb
Statische Tragfähigkeit
3747.85 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
3.36 lb
Produktname
Novatech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Lagertyp
6006
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Steel, iron
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
1.18 in
Nabenlänge
4.53 in
Breite der Lauffläche
4.53 in
Durchmesser
3.35 in
Breite des Radkörpers
4.53 in
Fadenschutz
With threadguard
Lager
Precision ball bearing
Radfarbe
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort