Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and displays, and transport equipment. This wheel features a diameter of 3.23 inches with a tread width of 3.46 inches, identical in material composition to the wheel body, which is constructed from heavy-duty polyamide for superior durability and performance. The hub length measures 3.54 inches, and the axle hole diameter is 0.79 inches, accommodating standard caster mounting configurations. The wheel is equipped with a precision ball bearing for smooth, reliable rotation. The static load capacity reaches 3,968.32 pounds, while the dynamic load capacity is rated at 1,984.16 pounds at a speed of approximately 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring robust load-bearing capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP082x88-Ø20 HL90
EAN
4031582322613
Core attributes
Type
Wheel
Load capacity at 3 km/h
1984.16 lb
Load capacity Static
3968.32 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
1.21 lb
Product name
Duratech
Electric conductive
Stainless
Wheel
Bearing type
6204ZV
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
0.79 in
Hub length
3.54 in
Tread width
3.46 in
Diameter
3.23 in
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear