Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a diameter of 3.23 inches with a tread width of 2.76 inches and a hub length of 2.76 inches. The wheel body is constructed from heavy-duty polyamide material, with the tread being identical to the wheel body composition, ensuring consistent durability and performance. The axle accommodates a hole diameter of 0.79 inches and is equipped with a precision ball bearing for smooth rotation and extended service life. This wheel delivers a static load capacity of 3,306.93 pounds, while its dynamic load capacity reaches 1,322.77 pounds at 3.73 miles per hour or 1,653.47 pounds at 2.49 miles per hour, making it suitable for various caster applications requiring reliable performance under specified load conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 082x70-Ø20 HL70
EAN
4031582322590
S4 Material Number
199805242
Core attributes
Type
Wheel
Load capacity at 4 km/h
1653.47 lb
Load capacity at 6 km/h
1322.77 lb
Load capacity Static
3306.93 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
1.01 lb
Product name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
0.79 in
Hub length
2.76 in
Tread width
2.76 in
Diameter
3.23 in
Body width
2.76 in
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear