Wheel 3.23 in
Duratech
Order number:
199804208
detail.eanLabel
4031582322583
Product number:
TOP 082x54-Ø20 HL60
- Non-hazardous materials
- Tested quality
- Low wear and tear wheels
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a robust polyamide he...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a robust polyamide heavy body construction with a precision ball bearing for smooth operation. The wheel measures 3.23 inches in diameter with a tread width of 2.13 inches, identical in material composition to the wheel body, and incorporates a hub length of 2.36 inches with an axle hole diameter of 0.79 inches for secure mounting. This wheel delivers exceptional load-bearing performance with a static load capacity of 2645.54 pounds, while maintaining dynamic load capacities of 1058.22 pounds at 3.73 miles per hour and 1322.77 pounds at 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance across varying operational speeds and load conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear