Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a diameter of 3.23 inches and a tread width of 2.44 inches constructed from soft polypropylene material. This wheel body delivers robust load-bearing capabilities with a static load capacity of 2645.54 pounds, ensuring reliable performance under sustained weight conditions. The dynamic load capacity reaches 1322.77 pounds at operational speeds up to 1.86 miles per hour, making it suitable for mobile equipment and material handling systems requiring consistent performance across varied operational scenarios.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
RK.ETP082x62-Ø47x13
EAN
4031582330397
Core attributes
Type
Wheel
Load capacity at 3 km/h
1322.77 lb
Load capacity Static
2645.54 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Novatech
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Undefined
Tread material
Polypropylene, soft
Ball bearing diameter
1.85 in
Ball bearing width
0.51 in
Tread width
2.44 in
Diameter
3.23 in
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Smooth gliding
Polypropylene gliding surface for soft floors and Teflon gliding surface for hard floors