Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel body engineered for demanding industrial applications. This wheel features a diameter of 3.23 inches with a tread width of 3.94 inches, constructed from soft polypropylene material to provide optimal grip and durability. The wheel body demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 3,527.39 pounds and a dynamic load capacity of 1,763.7 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment requiring reliable performance under sustained loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
RK.ETP082x100-Ø47x12
EAN
4031582369557
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 3 km/h
1763.7 lb
Statische Tragfähigkeit
3527.39 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Produktname
Novatech
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Undefined
Material der Lauffläche
Polypropylene, soft
Kugellager Durchmesser
1.85 in
Kugellager Breite
0.47 in
Breite der Lauffläche
3.94 in
Durchmesser
3.23 in
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Smooth gliding
Polypropylene gliding surface for soft floors and Teflon gliding surface for hard floors