Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 2.36 inches in width. The wheel has an overall diameter of 3.23 inches with a hub length of 2.44 inches and an axle hole diameter of 0.79 inches, designed to accommodate standard caster assemblies. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 2645.54 pounds, while its dynamic load capacity reaches 1058.22 pounds at 3.73 miles per hour or 1322.77 pounds at 2.49 miles per hour, making it suitable for both light-duty and moderate-load caster applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
ETP 082x60-Ø20 HL62
EAN
4031582318678
S4 Materialnummer
199801537
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
1322.77 lb
Tragfähigkeit bei 6 km/h
1058.22 lb
Statische Tragfähigkeit
2645.54 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
2.41 lb
Produktname
Novatech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Lagertyp
6204ZV
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Steel, iron
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
0.79 in
Nabenlänge
2.44 in
Breite der Lauffläche
2.36 in
Durchmesser
3.23 in
Breite des Radkörpers
2.36 in
Fadenschutz
With threadguard
Lager
Precision ball bearing
Radfarbe
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort