Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a robust polyamide heavy body construction paired with a precision ball bearing for smooth, reliable operation. The wheel measures 3.15 inches in diameter with a tread width of 2.91 inches, while the hub extends 3.15 inches in length and accommodates an axle hole diameter of 0.79 inches. The tread material is identical with the wheel body, ensuring consistent durability and performance. This wheel delivers a static load capacity of 3086.47 pounds, with dynamic load capacities of 1234.59 pounds at 3.73 miles per hour and 1543.23 pounds at 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance under substantial loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 080x74-Ø20 HL80
EAN
4031582331028
S4 Material Number
199829536
Core attributes
Type
Wheel
Load capacity at 4 km/h
1543.23 lb
Load capacity at 6 km/h
1234.59 lb
Load capacity Static
3086.47 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
0.99 lb
Product name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6204ZV
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
0.79 in
Hub length
3.15 in
Tread width
2.91 in
Diameter
3.15 in
Body width
2.91 in
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear