Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a robust polyamide heavy body construction with a precision ball bearing for smooth operation. The wheel measures 3.15 inches in diameter with a tread width of 2.76 inches, identical in material composition to the wheel body, and incorporates a hub length of 2.99 inches with a 0.79-inch axle hole diameter for secure mounting. This wheel delivers exceptional load-bearing performance with a static load capacity of 3,086.47 pounds, while maintaining dynamic load ratings of 1,234.59 pounds at 3.73 miles per hour and 1,543.23 pounds at 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance across varying operational speeds and load conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
TOP 080x70-Ø20 HL76
EAN
4031582322576
S4 Materialnummer
199804172
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
1543.23 lb
Tragfähigkeit bei 6 km/h
1234.59 lb
Statische Tragfähigkeit
3086.47 lb
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-40 °F
Gesamtgewicht
0.98 lb
Produktname
Duratech
Norm
EN12533 - Heavy Duty Castors
Elektrisch-leitfähig
Rostfrei
Wheel
Lagertyp
6204ZV
Härte der Lauffläche (D)
75 Shore D
Material des Radkörpers
Polyamide, heavy
Material der Lauffläche
Identical with wheel body
Achsloch Durchmesser
0.79 in
Nabenlänge
2.99 in
Breite der Lauffläche
2.76 in
Durchmesser
3.15 in
Breite des Radkörpers
2.76 in
Fadenschutz
Without threadguard
Lager
Precision ball bearing
Radfarbe
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear