Skip to main content Skip to search Skip to main navigation
The Basetech Wheel is a polypropylene caster wheel engineered for demanding commercial applications including roll cages and store fixtures and display systems. This wheel features a diameter of 3.15 inches with a tread width of 1.34 inches, identical in material composition to the wheel body. The hub length measures 1.75 inches, and the axle hole diameter is 0.47 inches, accommodating standard caster mounting configurations. The wheel is equipped with a roller bearing for smooth, reliable rotation. The static load capacity reaches 551.16 pounds, while the dynamic load capacity is rated at 275.58 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary and mobile applications requiring robust performance and durability in retail and industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
POR080x34-Ø12 white
EAN
4031582410372
Core attributes
Type
Wheel
Load capacity at 4 km/h
275.58 lb
Load capacity Static
551.16 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.22 lb
Product name
Basetech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
0.47 in
Hub length
1.75 in
Tread width
1.34 in
Diameter
3.15 in
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear