Skip to main content Skip to search Skip to main navigation
The Basetech Wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a tread width of 1.34 inches that is identical with the wheel body material. The wheel has an overall diameter of 3.15 inches with a hub length of 1.75 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting requirements. Equipped with a roller bearing for smooth operation, this wheel is rated for a static load capacity of 551.16 pounds and a dynamic load capacity of 275.58 pounds at speeds up to 2.49 miles per hour, making it suitable for moderate-duty material handling and retail display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
POR080x34-Ø12
EAN
4031582419009
Core attributes
Type
Wheel
Load capacity at 4 km/h
275.58 lb
Load capacity Static
551.16 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.22 lb
Product name
Basetech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
0.47 in
Hub length
1.75 in
Tread width
1.34 in
Diameter
3.15 in
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear