Skip to main content Skip to search Skip to main navigation
The Novatech wheel is a precision caster component engineered for demanding industrial applications across aerospace, automotive, and logistics sectors. This wheel features a 3.15 inch diameter with a 0.98 inch wide polyurethane casted tread and a steel iron body, ensuring durability and reliable performance in heavy-duty environments. The hub length measures 0.47 inches, while the axle accommodates a 0.98 inch hole diameter, and the wheel is equipped with a precision ball bearing in RS/2RS configuration for smooth operation. The static load capacity reaches 705.48 pounds, while dynamic load capacity varies based on operational speed: 286.6 pounds at 3.7 miles per hour and 352.74 pounds at 2.5 miles per hour. This versatile caster wheel is suitable for forklift trucks, automated guided vehicle systems, production trolleys, airport equipment, and numerous other industrial material handling and transport applications requiring robust performance and precision engineering.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETY 080x25-Ø25
EAN
4031582369427
S4 Material Number
199839178
Core attributes
Type
Wheel
Load capacity at 3 km/h
352.74 lb
Load capacity at 4 km/h
352.74 lb
Load capacity at 6 km/h
286.6 lb
Load capacity Static
705.48 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
0.84 lb
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
0.98 in
Hub length
0.47 in
Tread width
0.98 in
Diameter
3.15 in
Body width
0.98 in
Bearing
Precision ball bearing (RS/2RS)
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort