Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 2.76 inches in width. The wheel has an overall diameter of 3.15 inches with a hub length of 2.95 inches and an axle hole diameter of 0.79 inches, designed for seamless integration into standard caster assemblies. Equipped with a precision ball bearing, sealed for reliable performance, this wheel delivers exceptional load-carrying capabilities with a static load capacity of 3086.47 pounds. The dynamic load capacity varies based on operational speed, supporting 1234.59 pounds at 3.73 miles per hour and 1543.23 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in material handling and industrial equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
ETX 080x70-Ø20 HL75-Type A
EAN
4031582332001
S4 Materialnummer
199832336
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
1543.23 lb
Tragfähigkeit bei 6 km/h
1234.59 lb
Statische Tragfähigkeit
3086.47 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
2.62 lb
Produktname
Novatech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Lagertyp
6006 2RS
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Steel, iron
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
0.79 in
Nabenlänge
2.95 in
Breite der Lauffläche
2.76 in
Durchmesser
3.15 in
Breite des Radkörpers
2.76 in
Dichtungstyp
A
Geeignet für
linde
Fadenschutz
With threadguard
Lager
Precision ball bearing, sealed
Radfarbe
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Protective seal
Wheels with sealed bearings to protect against spray water and dirt