Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a body constructed from thermoplastic synthetics with heat-resistant properties and equipped with a plain bearing for smooth operation. The wheel measures 2.95 inches in diameter with a tread width of 0.98 inches, where the tread material is identical with the wheel body for consistent performance and durability. The hub extends 1.22 inches in length, and the axle features a hole diameter of 0.31 inches for secure mounting compatibility. This caster wheel is rated for a static load capacity of 330.69 pounds, ensuring reliable performance under stationary loads, while maintaining a dynamic load capacity of 165.35 pounds when operating at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile caster applications requiring heat resistance and dependable load support.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
WOO075x25-Ø8 HL31
EAN
4031582367362
Core attributes
Type
Wheel
Load capacity at 3 km/h
165.35 lb
Load capacity Static
330.69 lb
Temperature range (Maximum)
392 °F
Temperature range (Minimum)
-40 °F
Product name
Duratech heat
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Body material
Thermoplastic synthetics, heat resistant
Tread material
Identical with wheel body
Axle hole diameter
0.31 in
Hub length
1.22 in
Tread width
0.98 in
Diameter
2.95 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments