Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech heat wheel is a caster wheel engineered for demanding industrial applications, featuring a compact diameter of 2.95 inches with a tread width of 0.98 inches designed to provide optimal rolling performance. The wheel body is constructed from thermoplastic synthetics with heat-resistant properties, while the tread material is identical with the wheel body, ensuring consistent durability and performance characteristics. The hub measures 1.25 inches in length, and the axle features a hole diameter of 0.31 inches for secure mounting compatibility. This wheel is equipped with a dry bearing bush for reliable operation under continuous use. The load capacity specifications indicate a static load rating of 220.46 pounds, providing substantial support for stationary applications, while the dynamic load capacity reaches 110.23 pounds at speeds up to 1.86 miles per hour, making this caster wheel suitable for both mobile and fixed installations in industrial environments requiring heat-resistant materials and dependable performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
WOG 075x25 HL31,8 black
EAN
4031582382891
S4 Material Number
199039564
Core attributes
Type
Wheel
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Temperature range (Maximum)
273.2 °F
Temperature range (Minimum)
-40 °F
Overall weight
0.19 lb
Product name
Duratech heat
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (D)
80 Shore D
Body material
Thermoplastic synthetics, heat resistant
Tread material
Identical with wheel body
Axle hole diameter
0.31 in
Hub length
1.25 in
Tread width
0.98 in
Diameter
2.95 in
Body width
0.98 in
Bearing
Dry bearing bush
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear
Constant heat resistance
Wheels made of heat-resistant material for use in extreme environments