Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and material handling sectors. This wheel features a steel and iron body with a polyurethane casted tread measuring 1.97 inches in width, delivering optimal durability and floor protection. The wheel diameter is 2.95 inches with a hub length of 1.97 inches and an axle hole diameter of 0.98 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and reliable performance, the Novatech wheel supports a static load capacity of 2,425.08 pounds and a dynamic load capacity of 1,212.54 pounds at speeds up to 1.86 miles per hour. This robust construction makes it ideal for heavy AGV systems, forklift trucks, production trolleys, and automated shuttle systems requiring dependable load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETP075x50-Ø25 HL50
EAN
4031582340136
Core attributes
Type
Wheel
Load capacity at 3 km/h
1212.54 lb
Load capacity Static
2425.08 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Novatech
Electric conductive
Stainless
Wheel
Bearing type
6005
Hardness of tread (A)
92 Shore A
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
0.98 in
Hub length
1.97 in
Tread width
1.97 in
Diameter
2.95 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort