Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a robust polyamide heavy body construction with a precision ball bearing for smooth operation. The wheel measures 2.56 inches in diameter with a tread width of 1.26 inches, while the hub length extends 1.26 inches to accommodate standard mounting configurations. The axle hole diameter is 0.47 inches, designed for secure fastening to caster assemblies. This wheel delivers exceptional load-bearing performance with a static load capacity of 1,058.22 pounds, ensuring reliable support under stationary conditions. For dynamic applications, the wheel maintains a load capacity of 529.11 pounds at speeds up to 3.73 miles per hour, or 639.34 pounds at reduced speeds of 2.49 miles per hour, providing flexibility for various operational requirements. The tread material is identical with the wheel body, ensuring uniform wear characteristics and consistent performance throughout the wheel's service life.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 065x32-Ø12 HL32
EAN
4031582332315
S4 Material Number
199829018
Core attributes
Type
Wheel
Load capacity at 4 km/h
639.34 lb
Load capacity at 6 km/h
529.11 lb
Load capacity Static
1058.22 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
0.37 lb
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Bearing type
6201
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
0.47 in
Hub length
1.26 in
Tread width
1.26 in
Diameter
2.56 in
Body width
1.26 in
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear