Wheel 2.56 in
Basetech
detail.eanLabel
4031582418965
Product number:
POO065x30-Ø12
- Non-hazardous materials
- Tested quality
- Low wear and tear wheels
The Basetech Wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featurin...
Details
Custom or high volume? Request a quote now.
Data sheets
The Basetech Wheel is a polypropylene caster wheel designed for roll cages and store fixtures and display applications, featuring a wheel diameter of 2.56 inches with a tread width of 1.18 inches. The wheel incorporates a plain bearing system with a hub length of 1.36 inches and an axle hole diameter of 0.47 inches, ensuring reliable rotational performance. The tread material is identical with the wheel body, providing consistent wear characteristics and durability. This wheel is engineered to support a static load capacity of 529.11 pounds and a dynamic load capacity of 264.55 pounds at speeds up to 2.49 miles per hour, making it suitable for demanding commercial and industrial environments requiring dependable load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear