Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 0.98 inches in width. The wheel has an overall diameter of 2.36 inches with a hub length of 0.47 inches and an axle hole diameter of 0.79 inches, accommodating standard caster assemblies. Equipped with a precision ball bearing (RS/2RS) for smooth operation, this wheel delivers a static load capacity of 617.29 pounds. The dynamic load capacity varies based on operational speed: 242.51 pounds at 3.7 miles per hour and 308.65 pounds at 2.5 miles per hour, making it suitable for both high-speed and heavy-load applications in material handling and industrial equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETY 060x25-Ø20 HL12
EAN
4031582318470
S4 Material Number
199830218
Core attributes
Type
Wheel
Load capacity at 4 km/h
308.65 lb
Load capacity at 6 km/h
242.51 lb
Load capacity Static
617.29 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
0.35 lb
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
0.79 in
Hub length
0.47 in
Tread width
0.98 in
Diameter
2.36 in
Body width
0.98 in
Threadguards
With threadguard
Bearing
Precision ball bearing (RS/2RS)
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort