Wheel 2.36 in
Novatech
Order number:
199830217
detail.eanLabel
4031582318463
Product number:
ETY 060x20-Ø20 HL12
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a steel and iron body...
Details
Custom or high volume? Request a quote now.
Data sheets
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 0.79 inches in width. The wheel has an overall diameter of 2.36 inches with a hub length of 0.47 inches and an axle hole diameter of 0.79 inches, accommodating standard mounting configurations. Equipped with a precision ball bearing in RS/2RS configuration, this wheel delivers reliable performance and smooth rotation. The load capacity specifications indicate a static load rating of 440.92 pounds, while dynamic load ratings reach 220.46 pounds at 2.5 miles per hour and 176.37 pounds at 3.7 miles per hour, making it suitable for both stationary and mobile caster applications requiring robust load support and consistent operational reliability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort