Skip to main content Skip to search Skip to main navigation
The Puretech air wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches, designed to accommodate an axle hole diameter of 0.98 inches. The wheel is constructed with a sheet steel body and equipped with a precision ball bearing for smooth, reliable rotation. The tread features a pneumatic tire with line profile that provides excellent shock absorption and traction across various surfaces. This wheel is rated for a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment where durability and load-bearing performance are critical requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
DPP400x100-Ø25 HL74 2PR
EAN
4031582317831
Core attributes
Type
Wheel
Load capacity at 3 km/h
440.92 lb
Load capacity Static
881.85 lb
Overall weight
5.4 lb
Product name
Puretech air
Electric conductive
Stainless
Wheel
Hardness of tread (A)
55 Shore A
Body material
Sheet Steel
Tread material
Pneumatic tire, line profile
Axle hole diameter
0.98 in
Hub length
2.91 in
Tread width
3.94 in
Diameter
15.75 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties