Skip to main content Skip to search Skip to main navigation

CAD files

The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring an aluminum body with a precision ball bearing for smooth operation. The wheel measures 11.81 inches in diameter with a tread width of 2.17 inches and incorporates an elastic tire, non-marking, vulcanized surface that provides excellent grip and floor protection. The hub length extends 2.36 inches, and the axle features a 0.98-inch hole diameter for secure mounting. This wheel delivers a static load capacity of 2645.54 pounds, while dynamic load capacity reaches 1058.22 pounds at 3.73 miles per hour or 1322.77 pounds at 2.49 miles per hour, making it suitable for both light and heavy-duty caster applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
IFP 300x55-Ø25 HL60
EAN
4031582366303
S4 Material Number
199837669
Core attributes
Type
Wheel
Load capacity at 4 km/h
1322.77 lb
Load capacity at 6 km/h
1058.22 lb
Load capacity Static
2645.54 lb
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
7.89 lb
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminum
Tread material
Elastic tire, non-marking, vulcanized
Axle hole diameter
0.98 in
Hub length
2.36 in
Tread width
2.17 in
Diameter
11.81 in
Body width
2.17 in
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Gray / non- marking
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties