Skip to main content Skip to search Skip to main navigation

CAD files

The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring an aluminum body with a diameter of 11.81 inches and a tread width of 2.17 inches. The wheel is equipped with a precision ball bearing and incorporates an elastic tire with black vulcanized construction for optimal durability and traction. The hub length measures 2.36 inches, while the axle hole diameter is 0.98 inches, accommodating standard caster mounting configurations. This wheel delivers a static load capacity of 2645.54 pounds, with dynamic load capacities of 1058.22 pounds at 3.73 miles per hour and 1322.77 pounds at 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance under substantial loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
IEP 300x55-Ø25 HL60
EAN
4031582319774
S4 Material Number
199837180
Core attributes
Type
Wheel
Load capacity at 4 km/h
1322.77 lb
Load capacity at 6 km/h
1058.22 lb
Load capacity Static
2645.54 lb
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
8.52 lb
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminum
Tread material
Elastic tire, black, vulcanized
Axle hole diameter
0.98 in
Hub length
2.36 in
Tread width
2.17 in
Diameter
11.81 in
Body width
2.17 in
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties