Skip to main content Skip to search Skip to main navigation
The Puretech air wheel is a pneumatic tire caster wheel designed for industrial and commercial applications, featuring a sheet steel body with roller bearing support for smooth operation. This wheel measures 10.24 inches in diameter with a tread width of 3.35 inches and is equipped with a pneumatic tire featuring a block profile for enhanced traction and durability. The hub length extends 2.91 inches, while the axle hole diameter measures 0.98 inches, accommodating standard caster mounting hardware. The wheel demonstrates a static load capacity of 661.39 pounds, ensuring reliable performance under sustained weight, and a dynamic load capacity of 330.69 pounds at speeds up to approximately 1.86 miles per hour, making it suitable for applications requiring both stability and controlled mobility in demanding environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
DQR260x85-Ø25 HL74 4PR
EAN
4031582318111
Core attributes
Type
Wheel
Load capacity at 3 km/h
330.69 lb
Load capacity Static
661.39 lb
Overall weight
2.98 lb
Product name
Puretech air
Electric conductive
Stainless
Wheel
Hardness of tread (A)
55 Shore A
Body material
Sheet Steel
Tread material
Pneumatic tire, block profile
Axle hole diameter
0.98 in
Hub length
2.91 in
Tread width
3.35 in
Diameter
10.24 in
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties