Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a robust polyamide heavy body construction paired with a precision ball bearing for smooth, reliable operation. This wheel measures 9.84 inches in diameter with a tread width of 1.97 inches, identical in material composition to the wheel body, and incorporates a hub length of 2.36 inches with a 0.79-inch axle hole diameter for secure mounting compatibility. The Duratech delivers exceptional load-bearing performance with a static load capacity of 4,850.16 pounds, while its dynamic load capacity reaches 2,425.08 pounds at speeds up to 3.73 miles per hour or 2,910.10 pounds at 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring substantial weight support and operational durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
TOP 250x50-Ø20 HL60
EAN
4031582366266
S4 Materialnummer
199832580
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
2910.1 lb
Tragfähigkeit bei 6 km/h
2425.08 lb
Statische Tragfähigkeit
4850.16 lb
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-40 °F
Gesamtgewicht
4.15 lb
Produktname
Duratech
Norm
EN12533 - Heavy Duty Castors
Elektrisch-leitfähig
Rostfrei
Wheel
Lagertyp
6205
Härte der Lauffläche (D)
75 Shore D
Material des Radkörpers
Polyamide, heavy
Material der Lauffläche
Identical with wheel body
Achsloch Durchmesser
0.79 in
Nabenlänge
2.36 in
Breite der Lauffläche
1.97 in
Durchmesser
9.84 in
Breite des Radkörpers
1.97 in
Fadenschutz
Without threadguard
Lager
Precision ball bearing
Radfarbe
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear