Skip to main content Skip to search Skip to main navigation
The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 9.84 inch diameter with a tread width of 2.17 inches constructed from polyurethane, casted material. The wheel hub measures 2.36 inches in length and accommodates an axle hole diameter of 1.38 inches, with a bore featuring a keyway for secure mounting. The aluminum body provides structural integrity while maintaining lightweight performance characteristics. This wheel delivers a static load capacity of 4409.24 pounds, with dynamic load ratings of 2204.62 pounds at 3.73 miles per hour and 2645.54 pounds at 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance across varying operational speeds and load conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
ITB 250x55-Ø35 HL60
EAN
4031582397994
S4 Materialnummer
199861408
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
2645.54 lb
Tragfähigkeit bei 6 km/h
2204.62 lb
Statische Tragfähigkeit
4409.24 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
4.03 lb
Produktname
Novatech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Aluminum
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
1.38 in
Nabenlänge
2.36 in
Breite der Lauffläche
2.17 in
Durchmesser
9.84 in
Breite des Radkörpers
2.17 in
Fadenschutz
Without threadguard
Lager
Bore with keyway
Radfarbe
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements