Skip to main content Skip to search Skip to main navigation

CAD files

The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 9.84 inch diameter with a 1.97 inch wide elastic tire, non-marking, vulcanized tread that delivers superior grip and floor protection. The wheel hub measures 2.36 inches in length and accommodates an axle hole diameter of 0.98 inches, while the aluminum body construction combined with a precision ball bearing ensures smooth, reliable rotation and extended service life. This wheel delivers exceptional load capacity with a static rating of 2204.62 pounds, and dynamic load ratings of 881.85 pounds at 3.73 miles per hour or 1102.31 pounds at 2.49 miles per hour, making it suitable for heavy-duty material handling and industrial caster applications requiring dependable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
IFP 250x50-Ø25 HL60
EAN
4031582366297
S4 Materialnummer
199836073
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
1102.31 lb
Tragfähigkeit bei 6 km/h
881.85 lb
Statische Tragfähigkeit
2204.62 lb
Temperaturbereich (Maximum)
185 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
5.16 lb
Produktname
Elastech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
68 Shore A
Material des Radkörpers
Aluminum
Material der Lauffläche
Elastic tire, non-marking, vulcanized
Achsloch Durchmesser
0.98 in
Nabenlänge
2.36 in
Breite der Lauffläche
1.97 in
Durchmesser
9.84 in
Breite des Radkörpers
1.97 in
Fadenschutz
Without threadguard
Lager
Precision ball bearing
Radfarbe
Gray / non- marking
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties