Skip to main content Skip to search Skip to main navigation

CAD files

The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 9.84 inch diameter with a 1.97 inch wide elastic tire, non-marking, vulcanized tread that ensures superior grip and floor protection. The wheel is constructed with an aluminum body and equipped with a precision ball bearing for smooth, reliable rotation. The hub measures 2.36 inches in length, while the axle features a 0.79 inch hole diameter for secure mounting compatibility. This wheel delivers exceptional load capacity with a static rating of 2204.62 pounds, and dynamic load ratings of 881.85 pounds at 3.73 miles per hour or 1102.31 pounds at 2.49 miles per hour, making it suitable for both light-duty and heavy-duty caster applications requiring dependable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
IFP 250x50-Ø20 HL60
EAN
4031582366280
S4 Material Number
199838557
Core attributes
Type
Wheel
Load capacity at 4 km/h
1102.31 lb
Load capacity at 6 km/h
881.85 lb
Load capacity Static
2204.62 lb
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
5.22 lb
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminum
Tread material
Elastic tire, non-marking, vulcanized
Axle hole diameter
0.79 in
Hub length
2.36 in
Tread width
1.97 in
Diameter
9.84 in
Body width
1.97 in
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Gray / non- marking
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties