Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech cast‑iron wheel features a diameter of 250 mm and a tread width of 50 mm made from cast polyurethane. The hub length is 62 mm with a 25 mm axle‑bore diameter, and it is equipped with precision ball bearings. The dynamic load capacity is 1,440 kg at 4 km/h and 1,200 kg at 6 km/h, while the static load capacity reaches 2,880 kg. Typical fields of application include the aerospace industry, AMR systems, automotive OEMs, mechanical engineering and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTP250x50-Ø25 HL62
EAN
4031582331035
Core attributes
Type
Wheel
Load capacity at 4 km/h
1440 kg
Load capacity at 6 km/h
1200 kg
Load capacity Static
2880 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Novatech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
62 mm
Tread width
50 mm
Diameter
250 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.