Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech Wheel is a precision-engineered caster wheel featuring a cast body construction with a polyurethane, casted tread measuring 1.97 inches in width. The wheel has an overall diameter of 9.84 inches with a hub length of 2.36 inches and an axle hole diameter of 1.18 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional load-carrying performance with a static load capacity of 5,291.09 pounds. The dynamic load capacity reaches 2,645.54 pounds at 3.73 miles per hour and 3,174.65 pounds at 2.49 miles per hour, making it suitable for demanding industrial and commercial caster applications requiring reliable performance across varying operational speeds and load conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
FTP 250x50-Ø30 HL60
EAN
4031582331059
S4 Materialnummer
199838765
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
3174.65 lb
Tragfähigkeit bei 6 km/h
2645.54 lb
Statische Tragfähigkeit
5291.09 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
13.85 lb
Produktname
Novatech
Norm
EN12533 - Heavy Duty Castors
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Casting
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
1.18 in
Nabenlänge
2.36 in
Breite der Lauffläche
1.97 in
Durchmesser
9.84 in
Breite des Radkörpers
1.97 in
Fadenschutz
With threadguard
Lager
Precision ball bearing
Radfarbe
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort