Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, automotive, and logistics operations. This wheel features a diameter of 9.84 inches with a tread width of 2.95 inches, constructed from cast material with a polyurethane tread that is factory-cast for durability and performance. The wheel is engineered for use in demanding applications such as heavy AGV systems, forklift trucks, automated shuttle systems, and production trolleys, delivering reliable performance in aerospace industry equipment, airport operations, ceramic and glass manufacturing, fire protection technology, and post-logistics systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
FTF250x75-Ø80-4xØ15
EAN
4031582331707
Core attributes
Gehäusetyp
Wheel
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
19.12 lb
Produktname
Novatech
Elektrisch-leitfähig
Rostfrei
Fitting
Anzahl der Montagebohrungen im Zapfen
4
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Casting
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
3.15 in
Befestigungsbohrung Durchmesser
0.59 in
Lochkreis Durchmesser
4.41 in
Breite der Lauffläche
2.95 in
Durchmesser
9.84 in
Geeignet für
atlet
Lager
Flanged wheel
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements