Skip to main content Skip to search Skip to main navigation
The Maxtech wheel is a precision-engineered caster component designed for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread measuring 1.97 inches in width. This wheel delivers a diameter of 7.87 inches with a hub length of 2.28 inches and accommodates an axle hole diameter of 0.79 inches, all supported by a robust roller bearing for smooth operation. The wheel is engineered to support a static load capacity of 2,204.62 pounds and a dynamic load capacity of 1,102.31 pounds at speeds up to 2.49 miles per hour, making it suitable for aerospace industry equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and various transport equipment requiring reliable mobility and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAR 200x50-Ø20 HL58 natural/5017
S4 Material Number
199037334
Core attributes
Type
Wheel
Load capacity at 4 km/h
1102.31 lb
Load capacity Static
2204.62 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
2.28 lb
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
96 Shore A
Hardness of tread (D)
48 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0.79 in
Hub length
2.28 in
Tread width
1.97 in
Diameter
7.87 in
Body width
1.97 in
Threadguards
Without threadguard
Bearing
Roller bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements