Skip to main content Skip to search Skip to main navigation

CAD files

The Maxtech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread and precision ball bearing for smooth, reliable operation. The wheel measures 7.87 inches in diameter with a tread width of 1.97 inches, while the hub length extends 1.97 inches and accommodates an axle hole diameter of 0.98 inches. This wheel is rated for a static load capacity of 2,204.62 pounds, with dynamic load capacities of 881.85 pounds at 3.73 miles per hour and 1,102.31 pounds at 2.49 miles per hour, making it suitable for both light and moderate-duty caster applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAP 200x50-Ø25 HL60 natural/3004
EAN
4031582323061
S4 Material Number
199034873
Core attributes
Type
Wheel
Load capacity at 4 km/h
1102.31 lb
Load capacity at 6 km/h
881.85 lb
Load capacity Static
2204.62 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
2.58 lb
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
96 Shore A
Hardness of tread (D)
48 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0.98 in
Hub length
2.36 in
Tread width
1.97 in
Diameter
7.87 in
Body width
1.97 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort