Skip to main content Skip to search Skip to main navigation

CAD files

The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 7.87 inch diameter with a tread width of 1.97 inches and a hub length of 2.36 inches, designed to accommodate an axle hole diameter of 0.79 inches. The wheel construction utilizes sheet steel, heavy gauge material for the body, combined with a precision ball bearing for smooth rotation and extended service life. The tread is composed of an elastic tire in black, vulcanized material that provides excellent grip and durability in various operating conditions. This wheel delivers a static load capacity of 2204.62 pounds, while the dynamic load capacity reaches 1102.31 pounds at 3.73 miles per hour or 1322.77 pounds at 2.49 miles per hour, depending on operational requirements and speed specifications. The robust construction and high load ratings make the Elastech wheel suitable for heavy-duty caster applications requiring reliable performance and extended operational life in industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
SEP 200x50-Ø20 HL60 plus
EAN
4031582346671
S4 Materialnummer
199834217
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
1322.77 lb
Tragfähigkeit bei 6 km/h
1102.31 lb
Statische Tragfähigkeit
2204.62 lb
Temperaturbereich (Maximum)
185 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
7.67 lb
Produktname
Elastech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
68 Shore A
Material des Radkörpers
Sheet steel, heavy
Material der Lauffläche
Elastic tire, black, vulcanized
Achsloch Durchmesser
0.79 in
Nabenlänge
2.36 in
Breite der Lauffläche
1.97 in
Durchmesser
7.87 in
Breite des Radkörpers
1.97 in
Fadenschutz
With threadguard
Lager
Precision ball bearing
Radfarbe
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties