Skip to main content Skip to search Skip to main navigation
The Maxtech wheel is a precision caster wheel engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a foamed polyurethane tread measuring 1.77 inches in width, delivering optimal performance across diverse operational environments. The wheel diameter is 7.87 inches with a hub length of 2.09 inches and an axle hole diameter of 0.31 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and durability, the Maxtech wheel supports a static load capacity of 308.65 pounds and a dynamic load capacity of 154.32 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable load support and maneuverability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNP200x45-Ø8 MS
EAN
4031582320640
Core attributes
Type
Wheel
Load capacity at 3 km/h
154.32 lb
Load capacity Static
308.65 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.22 lb
Product name
Maxtech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
70 Shore A
Body material
Polypropylene
Tread material
Polyurethane, foamed
Axle hole diameter
0.31 in
Hub length
2.09 in
Tread width
1.77 in
Diameter
7.87 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties