Skip to main content Skip to search Skip to main navigation
The Maxtech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a polypropylene body with a foamed polyurethane tread designed to provide durability and reliable performance. The wheel measures 7.87 inches in diameter with a tread width of 1.18 inches, while the hub extends 1.73 inches in length and accommodates an axle hole diameter of 0.31 inches. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty material handling and transportation applications where consistent performance and load reliability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNP 200x30-Ø8 HL44
EAN
4031582320626
S4 Material Number
199005568
Core attributes
Type
Wheel
Load capacity at 4 km/h
220.46 lb
Load capacity Static
440.92 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.88 lb
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
70 Shore A
Body material
Polypropylene
Tread material
Polyurethane, foamed
Axle hole diameter
0.31 in
Hub length
1.73 in
Tread width
1.18 in
Diameter
7.87 in
Body width
1.18 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties