Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring an aluminum body with a polyurethane, casted tread measuring 1.97 inches in width. The wheel has an overall diameter of 7.87 inches with a hub length of 2.36 inches and an axle hole diameter of 0.98 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 3086.47 pounds, while maintaining dynamic load capacities of 1234.59 pounds at 3.73 miles per hour and 1543.23 pounds at 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
ITP 200x50-Ø25 HL60 soft cv
EAN
4031582329605
S4 Materialnummer
199839138
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
1543.23 lb
Tragfähigkeit bei 6 km/h
1234.59 lb
Statische Tragfähigkeit
3086.47 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
3.11 lb
Produktname
Novatech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
80 Shore A
Material des Radkörpers
Aluminum
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
0.98 in
Nabenlänge
2.36 in
Breite der Lauffläche
1.97 in
Durchmesser
7.87 in
Breite des Radkörpers
1.97 in
Fadenschutz
Without threadguard
Lager
Precision ball bearing
Radfarbe
Traffic gray A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort