Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 7.87 inch diameter with a 1.97 inch wide tread constructed from polyurethane, casted material. The wheel is mounted on an aluminum body with a precision ball bearing and includes a hub length of 2.36 inches and an axle hole diameter of 0.98 inches. This wheel delivers exceptional load capacity with a static rating of 3,527.39 pounds, while dynamic load ratings reach 1,410.96 pounds at 3.73 miles per hour and 1,763.70 pounds at 2.49 miles per hour, making it suitable for both light-duty and heavy-duty caster applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
ITP 200x50-Ø25
EAN
4031582319927
S4 Materialnummer
199828098
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
1763.7 lb
Tragfähigkeit bei 6 km/h
1410.96 lb
Statische Tragfähigkeit
3527.39 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
3.11 lb
Produktname
Novatech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Aluminum
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
0.98 in
Nabenlänge
2.36 in
Breite der Lauffläche
1.97 in
Durchmesser
7.87 in
Breite des Radkörpers
1.97 in
Fadenschutz
Without threadguard
Lager
Precision ball bearing
Radfarbe
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort