Skip to main content Skip to search Skip to main navigation
The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 7.87 inch diameter with a 1.97 inch wide polyurethane casted tread that delivers superior durability and floor protection. The wheel incorporates an aluminum body construction for lightweight strength, complemented by a bore with keyway bearing system and a hub length of 2.13 inches, while the axle accommodates a 1.38 inch hole diameter for secure mounting compatibility. This caster wheel delivers exceptional load-bearing performance with a static load capacity of 3,527.39 pounds, and maintains dynamic load ratings of 1,763.7 pounds at 3.73 miles per hour and 2,116.44 pounds at 2.49 miles per hour, making it suitable for heavy-duty material handling and industrial equipment applications requiring reliable performance under sustained operational stress.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
ITB 200x50-Ø35 HL54
EAN
4031582397932
S4 Materialnummer
199861405
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
2116.44 lb
Tragfähigkeit bei 6 km/h
1763.7 lb
Statische Tragfähigkeit
3527.39 lb
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
2.62 lb
Produktname
Novatech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Aluminum
Material der Lauffläche
Polyurethane, casted
Achsloch Durchmesser
1.38 in
Nabenlänge
2.13 in
Breite der Lauffläche
1.97 in
Durchmesser
7.87 in
Breite des Radkörpers
1.97 in
Fadenschutz
Without threadguard
Lager
Bore with keyway
Radfarbe
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements