Skip to main content Skip to search Skip to main navigation
The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring an aluminum body with a polyurethane, casted tread measuring 1.97 inches in width. The wheel has an overall diameter of 7.87 inches with a hub length of 2.13 inches and an axle hole diameter of 1.18 inches, designed to accommodate a bore with keyway bearing configuration. This wheel delivers exceptional load-carrying capability with a static load capacity of 3,527.39 pounds, while maintaining dynamic load ratings of 1,763.7 pounds at 3.73 miles per hour and 2,116.44 pounds at 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance across varying operational speeds and load conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITB 200x50-Ø30 HL54
EAN
4031582397963
S4 Material Number
199861404
Core attributes
Type
Wheel
Load capacity at 4 km/h
2116.44 lb
Load capacity at 6 km/h
1763.7 lb
Load capacity Static
3527.39 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
2.65 lb
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminum
Tread material
Polyurethane, casted
Axle hole diameter
1.18 in
Hub length
2.13 in
Tread width
1.97 in
Diameter
7.87 in
Body width
1.97 in
Threadguards
Without threadguard
Bearing
Bore with keyway
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements