Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 7.87 inch diameter with a 1.97 inch wide tread constructed from polyurethane, casted material that provides excellent durability and floor protection. The wheel is mounted on an aluminum body with a hub length of 2.13 inches and incorporates a bore with keyway bearing system, utilizing a 0.98 inch axle hole diameter for secure installation. This caster wheel delivers exceptional load-carrying capability with a static load capacity of 3,527.39 pounds, while maintaining dynamic load ratings of 1,763.7 pounds at 3.73 miles per hour and 2,116.44 pounds at 2.49 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and substantial weight support.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITB 200x50-Ø25 HL54
EAN
4031582397956
S4 Material Number
199861403
Core attributes
Type
Wheel
Load capacity at 4 km/h
2116.44 lb
Load capacity at 6 km/h
1763.7 lb
Load capacity Static
3527.39 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
2.67 lb
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminum
Tread material
Polyurethane, casted
Axle hole diameter
0.98 in
Hub length
2.13 in
Tread width
1.97 in
Diameter
7.87 in
Body width
1.97 in
Threadguards
Without threadguard
Bearing
Bore with keyway
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements