Skip to main content Skip to search Skip to main navigation

CAD files

The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 7.87 inch diameter with a tread width of 1.97 inches and a hub length of 2.36 inches, designed to accommodate an axle hole diameter of 0.98 inches. The wheel is constructed with an aluminum body and equipped with a precision ball bearing for smooth, reliable rotation. The tread is manufactured from an elastic tire, non-marking, vulcanized material that provides excellent grip while protecting floor surfaces from marking or staining. This caster wheel is rated for a static load capacity of 1,984.16 pounds, while its dynamic load capacity varies based on operational speed: 793.66 pounds at 3.73 miles per hour or 992.08 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications depending on your specific operational requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
IFP 200x50-Ø25
EAN
4031582319842
S4 Materialnummer
199830632
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
992.08 lb
Tragfähigkeit bei 6 km/h
793.66 lb
Statische Tragfähigkeit
1984.16 lb
Temperaturbereich (Maximum)
185 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
3.77 lb
Produktname
Elastech
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Wheel
Härte der Lauffläche (A)
68 Shore A
Material des Radkörpers
Aluminum
Material der Lauffläche
Elastic tire, non-marking, vulcanized
Achsloch Durchmesser
0.98 in
Nabenlänge
2.36 in
Breite der Lauffläche
1.97 in
Durchmesser
7.87 in
Breite des Radkörpers
1.97 in
Fadenschutz
Without threadguard
Lager
Precision ball bearing
Radfarbe
Gray / non- marking
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties