Skip to main content Skip to search Skip to main navigation

CAD files

The Puretech wheel is a precision caster wheel engineered for demanding industrial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 7.87 inches with a tread width of 2.95 inches composed of solid rubber in black for optimal durability and traction. The wheel body is constructed from casting material and is equipped with a precision ball bearing for smooth rotation and extended service life. The hub length measures 3.54 inches, and the axle hole diameter is 0.98 inches to accommodate standard caster mounting hardware. The wheel demonstrates a static load capacity of 2204.62 pounds, while dynamic load capacity reaches 1102.31 pounds at 3.73 miles per hour or 1322.77 pounds at 2.49 miles per hour, making it suitable for both stationary and mobile applications requiring reliable performance and substantial weight support.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FVP 200x75-Ø25 HL90
EAN
4031582365412
S4 Material Number
199828528
Core attributes
Type
Wheel
Load capacity at 4 km/h
1322.77 lb
Load capacity at 6 km/h
1102.31 lb
Load capacity Static
2204.62 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
12.99 lb
Product name
Puretech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
68 Shore A
Body material
Casting
Tread material
Solid rubber, black
Axle hole diameter
0.98 in
Hub length
3.54 in
Tread width
2.95 in
Diameter
7.87 in
Body width
2.95 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties