Skip to main content Skip to search Skip to main navigation
The Puretech air wheel is a pneumatic tire caster wheel designed for industrial and commercial applications, featuring a sheet steel body with roller bearing support for smooth operation. This wheel measures 7.87 inches in diameter with a tread width of 1.97 inches and a hub length of 2.28 inches, accommodating an axle hole diameter of 0.79 inches. The pneumatic tire features a line profile tread pattern that provides excellent traction and shock absorption. The wheel is rated for a static load capacity of 330.69 pounds and a dynamic load capacity of 165.35 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transport applications where reliable performance and durability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
DPR200x50-Ø20 2PR black
EAN
4031582371024
Core attributes
Type
Wheel
Load capacity at 3 km/h
165.35 lb
Load capacity Static
330.69 lb
Overall weight
1.76 lb
Product name
Puretech air
Electric conductive
Stainless
Wheel
Hardness of tread (A)
55 Shore A
Body material
Sheet Steel
Tread material
Pneumatic tire, line profile
Axle hole diameter
0.79 in
Hub length
2.28 in
Tread width
1.97 in
Diameter
7.87 in
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties