Skip to main content Skip to search Skip to main navigation
The Maxtech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a polypropylene body with a foamed polyurethane tread designed to provide superior grip and durability. This wheel measures 6.89 inches in diameter with a tread width of 1.18 inches, ensuring optimal contact and load distribution across various floor surfaces. The hub length extends 1.73 inches, while the axle hole diameter is precisely 0.31 inches to accommodate standard mounting hardware. Equipped with a precision ball bearing for smooth rotation and minimal friction, the Maxtech wheel delivers exceptional performance in high-traffic environments. The wheel supports a static load capacity of 330.69 pounds, making it suitable for heavy-duty applications, and maintains a dynamic load capacity of 165.35 pounds at speeds up to 2.49 miles per hour, ensuring reliable operation under continuous use conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNP 175x30-Ø8 HL44
EAN
4031582320602
S4 Material Number
199005566
Core attributes
Type
Wheel
Load capacity at 4 km/h
165.35 lb
Load capacity Static
330.69 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.66 lb
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
70 Shore A
Body material
Polypropylene
Tread material
Polyurethane, foamed
Axle hole diameter
0.31 in
Hub length
1.73 in
Tread width
1.18 in
Diameter
6.89 in
Body width
1.18 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties