Skip to main content Skip to search Skip to main navigation

CAD files

The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread and roller bearing assembly. The wheel measures 6.3 inches in diameter with a tread width of 1.57 inches and a hub length of 2.28 inches, designed to accommodate a 0.79-inch axle hole diameter for secure mounting. This wheel delivers a static load capacity of 1543.23 pounds and a dynamic load capacity of 771.62 pounds at speeds up to 2.5 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance and durability in demanding environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAR 160x40-Ø20 HL58 natural/3004
EAN
4031582323191
S4 Material Number
199039406
Core attributes
Type
Wheel
Load capacity at 4 km/h
771.62 lb
Load capacity Static
1543.23 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
1.48 lb
Product name
Maxtech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0.79 in
Hub length
2.28 in
Tread width
1.57 in
Diameter
6.3 in
Body width
1.57 in
Threadguards
Without threadguard
Bearing
Roller bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements